IESNA:LM-63-2002
[TEST]P956412
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-827-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27115
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3754.6 4242.1 4727.8 5138.7 5452.5 5643 5783.1 5928.8 6067.1 6225.8
6420.1 6629.3 6889 7172.9 7527.8 8034 8732.6 9677.8 10925.6 12522.7
14590.5 17069.2 19366.8 20700.5 20446.5 18488.9 14861.3 10781.8 6918.9 4918.3
3394 2127.6 1184.3 257.8 0 0 0
3754.6 4169.2 4610.1 4968.7 5235.8 5411.4 5532.8 5665.5 5805.6 5949.4
6130.6 6347.3 6599.4 6879.6 7215.9 7656.7 8248.8 9031.5 10032.7 11424.3
13238.1 14979 15832.7 15539.4 14510.2 12784.2 10064.5 6810.5 3678 2172.4
1197.3 536.1 207.3 26.2 0 0 0
3754.6 4126.3 4468.1 4718.4 4907.1 5021 5101.3 5205.9 5297.5 5385.3
5508.6 5672.9 5867.2 6054 6253.9 6498.6 6786.2 7131.8 7555.8 7979.8
8108.7 7682.8 6605 5340.4 3932 2729.1 1927.7 1391.6 976.9 702.3
474.5 283.9 158.8 71 13.1 0 0
3754.6 4019.8 4273.8 4460.6 4569 4625 4664.2 4681.1 4669.9 4626.9
4563.4 4529.8 4492.4 4402.7 4206.6 3926.4 3635 3356.7 3117.6 2955.1
2872.9 2798.2 2695.4 2521.7 2389.1 2286.4 1968.8 1595.2 1053.5 737.8
526.8 366.1 242.8 104.6 14.9 0 0
3754.6 3913.3 4096.4 4234.6 4309.3 4328 4285.1 4169.2 3982.4 3739.6
3478.1 3267 3128.8 3044.7 2977.5 2878.5 2736.5 2600.2 2493.7 2437.7
2437.7 2452.6 2456.3 2441.4 2331.2 2088.4 1830.6 1658.7 1397.2 1122.6
814.4 534.2 291.4 113.9 7.5 0 0
3754.6 3827.4 3915.2 4016.1 4088.9 4081.4 3982.4 3790.1 3556.6 3338
3156.8 3027.9 2953.2 2897.2 2831.8 2730.9 2589 2417.1 2249 2116.4
2045.4 2054.7 2112.6 2151.9 2136.9 2071.5 1929.6 1699.8 1443.9 1203
976.9 767.7 558.5 325 140.1 0 0
3754.6 3711.6 3739.6 3810.6 3889.1 3926.4 3868.5 3741.5 3599.5 3472.5
3343.6 3197.9 3046.6 2899 2755.2 2603.9 2437.7 2262.1 2095.8 1959.5
1838.1 1735.3 1647.5 1591.5 1574.7 1569.1 1539.2 1471.9 1356.1 1193.6
920.9 631.4 349.3 184.9 67.2 0 0
3754.6 3635 3565.9 3580.8 3694.8 3840.5 3954.4 3963.8 3883.4 3756.4
3608.9 3433.3 3229.7 3014.9 2811.3 2617 2432.1 2252.7 2092.1 1966.9
1875.4 1815.6 1767.1 1707.3 1615.8 1471.9 1322.5 1214.2 1117 1008.7
866.7 670.6 431.5 250.3 82.2 0 0
3754.6 3543.5 3382.8 3358.6 3470.6 3752.7 4055.3 4197.3 4154.3 3993.7
3801.3 3605.1 3397.8 3168 2938.3 2714.1 2503 2308.8 2138.8 2008
1909 1839.9 1811.9 1793.2 1752.1 1662.5 1554.1 1430.8 1305.7 1160
982.5 765.9 564.1 354.9 115.8 0 0
3754.6 3455.7 3214.7 3095.2 3153.1 3437 3853.6 4187.9 4268.2 4128.1
3894.7 3670.5 3463.2 3246.5 3031.7 2816.9 2603.9 2396.6 2215.4 2077.1
1961.3 1884.8 1828.7 1804.4 1768.9 1703.6 1610.2 1505.6 1391.6 1264.6
1089 864.9 635.1 349.3 108.3 3.7 0
3754.6 3377.2 3112 2955.1 2977.5 3231.5 3616.3 3952.6 4141.2 4088.9
3892.8 3670.5 3463.2 3257.7 3056 2854.2 2645 2439.5 2260.2 2108.9
1980 1892.2 1826.8 1787.6 1746.5 1671.8 1561.6 1442 1322.5 1182.4
1008.7 780.8 567.9 302.6 82.2 0 0
3754.6 3362.3 3046.6 2828.1 2787 2955.1 3255.8 3599.5 3827.4 3849.8
3728.4 3539.7 3353 3179.2 3007.4 2822.5 2628.2 2432.1 2250.9 2095.8
1963.2 1867.9 1785.8 1711 1621.4 1488.7 1303.8 1089 887.3 721
556.6 371.7 226 113.9 9.3 0 0
3754.6 3270.8 2882.2 2575.9 2424.6 2432.1 2527.3 2656.2 2758.9 2813.1
2813.1 2745.9 2659.9 2568.4 2467.5 2361.1 2256.5 2142.5 2006.2 1866.1
1731.6 1578.4 1419.6 1281.4 1141.3 952.6 765.9 629.5 521.2 414.7
304.5 188.7 87.8 24.3 0 0 0
3754.6 3203.5 2757.1 2385.4 2155.6 2056.6 2024.8 2021.1 2009.9 1993.1
1957.6 1890.4 1810 1714.8 1602.7 1511.2 1421.5 1352.4 1307.6 1288.9
1264.6 1212.3 1128.2 1021.8 894.7 762.1 638.8 530.5 427.8 334.4
239.1 134.5 57.9 9.3 0 0 0
3754.6 3169.9 2673 2267.7 2000.6 1867.9 1798.8 1739.1 1671.8 1597.1
1529.8 1475.7 1414 1363.6 1303.8 1244 1180.5 1098.3 1006.8 930.2
851.8 780.8 719.2 670.6 616.4 549.2 474.5 399.7 319.4 244.7
166.2 104.6 50.4 1.9 0 0 0
3754.6 3141.9 2622.6 2206 1925.8 1776.4 1684.9 1597.1 1513 1429
1348.7 1279.5 1214.2 1148.8 1089 1031.1 969.5 906 846.2 782.7
722.9 670.6 623.9 573.5 513.7 461.4 401.6 334.4 257.8 190.5
138.2 82.2 28 0 0 0 0
3754.6 3168 2639.4 2215.4 1912.8 1737.2 1619.5 1529.8 1453.3 1378.5
1303.8 1232.8 1160 1094.6 1034.8 975.1 913.4 846.2 778.9 709.8
650 599.6 556.6 519.3 481.9 440.8 384.8 323.2 269 222.3
171.9 117.7 43 0 0 0 0
3754.6 3183 2658.1 2228.5 1905.3 1692.4 1567.2 1486.9 1415.9 1341.2
1270.2 1199.2 1135.7 1075.9 1019.9 960.1 900.3 833.1 765.9 698.6
638.8 595.9 560.4 530.5 495 446.4 381.1 326.9 285.8 242.8
190.5 127 50.4 14.9 0 0 0
3754.6 3183 2678.6 2245.3 1899.7 1656.9 1524.2 1447.7 1376.7 1305.7
1227.2 1160 1102.1 1038.6 976.9 915.3 851.8 788.3 724.8 665
616.4 584.7 554.8 523 474.5 407.2 325 285.8 244.7 199.9
145.7 76.6 31.8 7.5 0 0 0
3754.6 3246.5 2758.9 2323.7 1946.4 1664.3 1514.9 1434.6 1363.6 1303.8
1234.7 1169.3 1105.8 1044.2 980.7 919 855.5 793.9 736 683.7
640.7 607.1 573.5 532.4 472.6 377.3 283.9 244.7 205.5 162.5
115.8 67.2 35.5 14.9 3.7 0 0
3754.6 3283.8 2813.1 2377.9 1987.5 1690.5 1524.2 1436.4 1367.3 1303.8
1238.4 1174.9 1113.3 1051.7 991.9 932.1 870.5 810.7 754.6 704.2
661.3 625.8 588.4 541.7 476.3 377.3 280.2 241 199.9 158.8
110.2 65.4 37.4 18.7 9.3 0 0
3754.6 3298.8 2848.6 2424.6 2024.8 1737.2 1531.7 1445.8 1369.2 1315
1253.4 1191.7 1132 1072.2 1014.3 958.3 898.5 838.7 782.7 726.6
681.8 644.4 605.2 562.3 481.9 382.9 297 259.6 216.7 173.7
123.3 74.7 44.8 28 16.8 7.5 0
3754.6 3403.4 3011.1 2605.8 2204.2 1851.1 1602.7 1464.5 1389.7 1330
1275.8 1219.8 1163.7 1107.7 1049.8 991.9 934 874.2 820 767.7
721 678.1 635.1 586.5 526.8 450.2 354.9 302.6 257.8 212.9
162.5 102.7 63.5 41.1 29.9 14.9 0
3754.6 3481.8 3158.7 2798.2 2413.4 2047.3 1740.9 1511.2 1397.2 1330
1275.8 1221.6 1167.5 1111.4 1055.4 995.6 932.1 874.2 818.2 765.9
722.9 678.1 631.4 579.1 521.2 457.6 384.8 323.2 278.3 233.5
186.8 134.5 69.1 41.1 26.2 13.1 0
3754.6 3556.6 3330.5 3044.7 2725.3 2374.2 2030.5 1699.8 1449.5 1343
1279.5 1221.6 1167.5 1111.4 1051.7 993.7 932.1 870.5 810.7 747.2
687.4 631.4 579.1 530.5 489.4 440.8 381.1 317.5 257.8 211.1
170 127 71 31.8 16.8 5.6 0
3754.6 3676.1 3567.8 3401.5 3132.5 2824.3 2516.1 2202.3 1795.1 1468.2
1313.2 1240.3 1180.5 1122.6 1066.6 1008.7 948.9 889.1 827.5 762.1
700.5 638.8 582.8 530.5 480.1 427.8 371.7 317.5 257.8 196.1
151.3 106.5 67.2 35.5 16.8 7.5 0
3754.6 3799.4 3821.8 3799.4 3670.5 3468.8 3229.7 2964.4 2624.5 2185.5
1731.6 1395.4 1234.7 1161.9 1107.7 1055.4 999.3 950.8 904.1 848
792 722.9 653.8 590.3 539.8 491.3 539.8 566 427.8 341.8
226 166.2 95.3 46.7 22.4 11.2 0
3754.6 3920.8 4083.3 4215.9 4268.2 4227.1 4094.5 3920.8 3758.3 3564
3267 2863.6 2391 1909 1518.6 1311.3 1251.5 1206.7 1128.2 1057.3
1003.1 954.5 885.4 835 879.8 913.4 769.6 584.7 354.9 265.2
198 143.8 97.1 56 28 9.3 0
3754.6 4044.1 4348.6 4632.5 4843.6 4965 4972.5 4903.3 4838 4817.4
4804.3 4748.3 4638.1 4499.9 4324.3 4120.7 3864.8 3620.1 3534.1 3855.4
4552.2 5215.3 5314.3 4606.3 3250.2 1925.8 1137.6 715.4 495 362.4
274.6 198 134.5 76.6 29.9 7.5 0
3754.6 4163.6 4591.4 5015.4 5370.3 5598.2 5706.6 5743.9 5781.3 5846.7
5947.5 6078.3 6235.2 6379 6522.8 6631.2 6803 7111.2 7686.6 8628
9849.6 11174 12466.6 13460.4 13576.2 12644.1 10854.6 8480.4 5921.4 3700.4
2150 1279.5 728.5 274.6 84.1 3.7 0
3754.6 4206.6 4701.6 5192.9 5600.1 5869.1 6003.6 6061.5 6115.6 6190.4
6293.1 6416.4 6577 6739.5 6915.1 7154.2 7497.9 7998.5 8738.2 9763.7
11125.5 12922.4 15373.1 18414.2 20375.5 19901 18445.9 16443.5 14282.3 12231.3
10133.6 7819.2 5351.6 3145.6 1275.8 321.3 0
3754.6 4238.4 4776.3 5336.7 5781.3 6072.7 6216.5 6259.5 6281.9 6293.1
6321.1 6358.5 6407 6427.6 6493 6638.7 6894.6 7301.8 7961.2 8930.6
10236.3 12057.6 14797.8 18825.1 24180.5 25884 24509.2 22878.5 21074.1 19195
16422.9 12832.7 8943.7 5445 2150 687.4 0
3754.6 4309.3 4944.4 5592.6 6128.7 6453.7 6547.1 6489.2 6351 6151.1
5930.7 5719.6 5510.4 5316.2 5220.9 5334.8 5831.7 6713.4 7780 8779.3
9726.4 10830.3 12339.6 14515.8 18683.1 23674.3 22656.2 20237.3 18649.5 17562.4
16013.9 13774.2 10761.2 7490.4 2928.9 481.9 0
3754.6 4346.7 5118.2 5824.2 6388.4 6662.9 6657.3 6420.1 6044.7 5648.7
5273.2 4959.4 4716.5 4574.6 4714.7 5411.4 6597.6 8047.1 9576.9 11189
12952.3 14631.6 16234.3 18092.9 20840.6 24348.6 25030.4 23222.2 21193.6 19114.6
16645.2 13329.6 9403.2 4552.2 1782 199.9 0
3754.6 4404.6 5155.5 5899 6474.3 6750.7 6633.1 6214.6 5686 5262
4884.7 4583.9 4369.1 4320.5 4725.9 5800 7395.2 9399.5 11870.8 14874.4
18167.6 21554.2 24938.9 27981.7 31439.3 34618.5 35423.6 33968.5 31194.6 27494.2
22628.2 15927.9 10337.2 5715.9 2757.1 319.4 0
3754.6 4408.3 5164.9 5899 6455.6 6702.2 6582.6 6175.4 5650.5 5179.8
4802.5 4507.3 4313.1 4341.1 4905.2 6171.7 7998.5 10393.2 13436.1 16899.3
20429.7 23885.4 27361.6 30944.3 34995.9 37941.6 38107.8 35784.1 31734.4 26377.2
20777.1 15432.9 10085 5867.2 2325.6 293.3 0
3754.6 4408.3 5146.2 5854.1 6364.1 6597.6 6569.5 6306.2 5900.8 5456.3
5060.3 4765.1 4561.5 4544.7 4989.3 6102.6 7735.1 9687.1 11967.9 14497.1
17024.4 19562.9 22002.5 24453.2 27811.8 31103.1 31982.9 30344.7 27559.6 23933.9
19886.1 15414.2 11609.2 6913.2 2624.5 231.6 0
3754.6 4357.9 5045.3 5689.7 6156.7 6395.8 6472.4 6429.5 6252 5984.9
5687.9 5402.1 5155.5 5022.9 5146.2 5749.5 6846 8260 9767.5 11164.7
12513.3 13697.6 14814.6 16376.2 19346.3 22329.4 21944.6 19411.6 17073 15005.2
12423.7 9336 6263.2 3046.6 855.5 104.6 0
3754.6 4356 4970.6 5536.6 5945.7 6173.5 6304.3 6388.4 6431.3 6444.4
6422 6358.5 6280 6194.1 6181 6332.3 6795.6 7606.3 8742 10034.6
11515.9 13353.9 15782.2 18935.3 22249 22872.9 19402.3 14994 11028.3 8030.3
6302.4 4604.5 3339.9 1965.1 547.3 22.4 0
3754.6 4253.3 4770.7 5247 5594.5 5803.7 5958.7 6093.2 6218.4 6377.1
6549 6720.8 6939.4 7148.6 7432.5 7856.6 8467.4 9339.7 10660.3 12461
14661.5 17214.9 20248.5 23640.7 24856.7 23065.3 18830.7 14131 9543.3 6883.4
4979.9 3323.1 2000.6 461.4 11.2 0 0
3754.6 4242.1 4727.8 5138.7 5452.5 5643 5783.1 5928.8 6067.1 6225.8
6420.1 6629.3 6889 7172.9 7527.8 8034 8732.6 9677.8 10925.6 12522.7
14590.5 17069.2 19366.8 20700.5 20446.5 18488.9 14861.3 10781.8 6918.9 4918.3
3394 2127.6 1184.3 257.8 0 0 0
